Knowledge Search
Download document () of 20

VMVL-7-W-2TW-R3-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Warm white, 175W HID equivalent, No guard, Glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Wall mount, Type III, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 57W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-7-W-2TW-R3-UNV1
Product Length/Depth
13.96 in
Product Height
11.31 in
Product Width
11.62 in
Product Weight
23.5 lb
UPC
662276950092

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Warm white
Mounting Method
Wall
Trade size
100-240 Vac, 127-250 Vdc
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

Export product specification