Lae dokument alla () … 20
Varutoide (UPS)

Eaton 9SX UPS

The Eaton 9SX UPS offers high availability, flexibility and advanced protection for infrastructure, industrial, medical, IT, networking, storage and telecom. Delivering on-line double conversion protection in convenient tower, rack or RT format

Power rating
5 kVA - 11 kVA
Topology
Online
Form factor
Rack/Tower

Graphical LCD

The new graphical LCD provides clear information on the UPS’s status and measurements on a single screen (in seven languages). LCD display position can be adjusted to offer the best viewable angle for tower and rack usage.

Energy Efficient

With up to 95% efficiency in online double conversion mode the 9SX is an ENERGY STAR® qualified UPS which allows you to reduce cooling and utility costs.

Extended runtime

Eaton 9SX UPS allows you to increase the runtime by adding up to 12 external hot-swappable battery modules, able to run systems for hours if necessary. The additional battery modules are automatically recognised by the UPS.
Tehnilised andmed

Tõstke erinevused esile
Näita ainult erinevusi
Peida tühjad funktsioonid
Laadi lingid alla
X
Download Close