Lae dokument alla () … 20
We make what matters work*

3S550D

Eaton 3S Gen2 UPS DIN, 550 VA, 330 W, Input: Schuko, Outputs: (3) Schuko, (3) Schuko surge only, USB Communication, Tower

Üldised spetsifikatsioonid

Product Name
Eaton 3S Gen2 UPS
Catalog Number
3S550D
UPC
743172101754
Product Length/Depth
83.5 mm
Product Height
140 mm
Product Width
325 mm
Product Weight
3.2 kg
Compliances
CE Marked
Certifications
CE
EAC
IEC/EN 62040-1
IEC/EN 62040-2

Lisateave

Auto shutdown function
Yes
Color
Black/White
Construction type
Free standing model
Efficiency at max. load
98
Package contents
  • USB cable
  • Quickstart guide
  • Safety instructions
Phase (input)
1
Phase (output)
1
Rack mounting kit
No
Surge protection
Yes

Battery specifications

Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery quantity
1
Battery rating
12 V / 5 Ah
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime graph
View runtime graph

Kommunikatsioon

Communication
USB port (HID compliant)
Ethernet interface
No
Expansion slots
No
Includes network card
No
Potential free switch contact
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Type of interface
USB
User interface
LEDs

Elektriline sisend

Input connection
Other
Input cord length
1.5 m
Input frequency range
46-70 Hz
Input Nominal Voltage
230V default (220/230/240V)
Input voltage range
184-264 V (adjustable to 161-284 V)
Nominal frequency
50-60 Hz

Elektriline väljund

Feed type
1
Output nominal voltage
230V default (220/230/240V)
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Receptacle
(3) Schuko, (3) Schuko surge only
Topology
Offline
VA rating
550 VA
Voltage
230V
Voltage distortion output (linear load) - max
0
Wattage
330W

Keskkondlik

Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing

Ekspordi toote tehnilised andmed