Otsing teabebaasis
Lae dokument alla () … 20

915A550

DETROIT TRUETRAC® DIFFERENTIAL; FORD 10.25/10.30 IN. 35 SPLINE; ALL RATIOS

General specifications

Product Name
Eaton Detroit Truetrac Differential
Catalog Number
915A550
Product Weight
47.99 lb
Catalog Notes
Full float applications only.

Toote tehnilised andmed

Ring gear ratio
All
Gear spline tooth count
35 EA
Axle shaft diameter
1.5 in
Ring gear size
10.25 in
Differential type
Limited Slip (LSD)
Vehicle usage
Off-Road: Extreme Off-Road
Off-Road: Work Truck / Towing
Off-Road: Rock Crawl
On Road: Drag Racing
On Road: Circle Track
Off-Road: Light Trail / Sand Sports
On Road: Work Truck / Towing
On Road: Restoration
On Road: Street and Muscle

Differential Product Selector

Model year start Model year end Vehicle make Vehicle type (model) Axle location Axle description Gear ratio Model product notes
1985 2019 Ford Three Quarter-Ton Truck, Van, SUV Rear Ford All Full float applications only.
1985 2019 Ford One-Ton Truck, Van, Wagon, Cab and Chassis Rear Ford All A quality, petroleum-mineral based, GL5 rated 80w-90 gear oil should be used. Synthetic oils and/or Friction modifiers should not be used.

Ekspordi toote tehnilised andmed

Kas vajate tootetuge?

Eatoni tugi

Techical support

+1 (800) 328-3850