Lae dokument alla () … 20
We make what matters work*

FLXTBA332C4
PDU FLXG2 BA 0U 309 3P 32A 30xC13,6xC19

Eaton Basic FlexPDU G2, 0U, 39U, IEC60309 input, 3m cord, 3ph, 22kW, 32A, 415/240V, 36 outlets (30)C13, (6)C19

Üldised spetsifikatsioonid

Product Name
Eaton Flex PDU G2
Catalog Number
FLXTBA332C4
EAN
3553340697371
Product Length/Depth
44.4 mm
Product Height
1729 mm
Product Width
52 mm
Product Weight
5.1 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
EN IEC 63000
EN 55032
RCM
Ukr
CE
EAC
Cm
IEC 62368-1
Model Code
PDU FLXG2 BA 0U 309 3P 32A 30xC13,6xC19

Additional specifications

Operating Temperature
32° to 122°F (0° to 50°C)
Color
Black

Elektriline sisend

Input connection
IEC-60309 32A 3Ph
Wattage
22 kW max
Amperage Rating
32 A
Input voltage
346-415V
Phase
Three-phase
Circuit breaker
(6) single-pole
Frequency rating
50/60 Hz
Cord length
3m

Elektriline väljund

Outlets
36 outlets (30)C13 (6)C19
Number of Outputs C13
30
Number of Outputs C19
6
Number of outlets with earth pin
36

Tehnoloogia & kommunikatsioon

Type
Rack PDU
Outlet control
No
Special features
  • Locking outlets
  • Pure copper used for main circuit conductors
  • Hydraulic-magnetic circuit breakers (models ≥ 32A) provided
  • High-temperature resilience up to 50°C
SNMP
Yes

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.