Lae dokument alla () … 20
We make what matters work*

FLXTMIC20C2
Mudeli kood: PDU FLXG2 MI 0U C20 1P 16A 20xC13,4xC19

Eaton Metered Input FlexPDU Gen2, 0U, 27U, C20 input, 2.5m cord, 1ph, 3.7kW, 16A, 200-240V, 24 outlets (20)C13, (4)C19

General specifications

Product Name
Eaton Flex PDU G2
Catalog Number
FLXTMIC20C2
EAN
3553340697395
Product Length/Depth
44.4 mm
Product Height
1167 mm
Product Width
52 mm
Product Weight
3.2 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
EN IEC 63000
EN 55032
RCM
Ukr
CE
EAC
Cm
IEC 62368-1
Model Code
PDU FLXG2 MI 0U C20 1P 16A 20xC13,4xC19

Electrical input

Input connection
IEC-320 C20
Wattage
3.7 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Circuit breaker
0
Frequency rating
50/60 Hz
Cord length
2.5m

Electrical output

Outlets
24 outlets (20)C13 (4)C19
Number of Outputs C13
20
Number of Outputs C19
4
Number of outlets with earth pin
24

Technology & communications

Type
Rack PDU
Outlet control
No
Special features
  • Locking outlets
  • Pure copper used for main circuit conductors
  • High-temperature resilience up to 50°C
  • Measurement accuracy ±1%
  • Ethernet port speed 10/100 Mbs
  • Supported protocols and standards: HTTPS, SSH v2, SNMP, SMTP, DHCP, RADIUS, NTP, TELNET, as well as IPv4 and IPv6
  • Full-featured network management through Web or SNMP
  • Hot-swappable network Management module
  • Metered input measurement (current, power, energy consumption, power factor, etc.)
Ethernet interface
Yes
SNMP
Yes
Communication
Yes

Additional specifications

Operating Temperature
32° to 122°F (0° to 50°C)
Color
Black

Ekspordi toote tehnilised andmed