Lae dokument alla () … 20

IPM-MO-SUB1
Mudeli kood: IPM Monitor Subs., 1 Yr, per node

Eaton IPM Monitor Edition software, 1 year Subscription entitlement, Includes term license & maintenance for duration of the subscription, Sold per managed node, Activ. ID / Entitlement ID required for renewal

General specifications

Product Name
Eaton IPM software
Catalog Number
IPM-MO-SUB1
EAN
3553340670008
Model Code
IPM Monitor Subs., 1 Yr, per node

Toote tehnilised andmed

Location id required
No
Operating system
Linux
Browser support
  • Desktop: Most recent versions of modern web browsers including MS Edge, Chrome, Firefox
  • Mobile: Most recent versions of modern mobile web browsers
Graphical user interface
Fully responsive, HTML 5 & Angular client application
Open source software notice
  • This product includes software released under multiple open source projects under various licenses including BSD licenses, and developed by various projects, peoples and entities, such as, but not limited to: the Regents of the University of California, Berkeley and its contributors:
  • - the OpenEvidence Project
  • - Oracle and/or its affiliates
  • - the 42ITy project (www.42ITy.org)
  • - the NUT project (www.networkupstools.org)
  • This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit. (www.openssl.org).
  • This product includes cryptographic software written by Eric Young (eay@cryptsoft.com).
  • In order to access to the complete and up to date copyright information, licenses and legal disclaimers, please refer to the Legal Information pages, available from the HTML user interface of the present product.
Special features
  • Contextual visibility
  • Power & capacity metrics
  • Eaton & select 3rd party device monitoring
Number of devices
1
Third party platform connectors
Grafana
Security
SNMPv3
HTTPS
SSH
Strong session and user access control security
Protocol
SNMP v1
TCP/IP
HTTPS
SNMP v2c
HTTP
DHCP
DNS
SNMP v3
SSH

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.