Reset
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included
| Product Name |
Eaton 5PX Gen2 UPS
|
| Catalog Number |
5PX2200IRTNG2
|
| UPC |
743172104847
|
| Product Length/Depth |
603 mm
|
| Product Height |
85.5 mm
|
| Product Width |
438 mm
|
| Product Weight |
28.2 kg
|
| Compliances |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 RoHS Compliant REACH UL 1778 CSA 22.2 |
| Certifications |
CE
cTUVus EAC Cm UKCA Ukr KCC ENERGY STAR certified |
| Model Code |
Eaton 5PX 2200i RT2U Netpack G2
|
| Construction type |
482.6 mm (19 inch) device
|
| Package contents |
|
| Phase (output) |
1
|
| Auto shutdown function |
Yes
|
| Color |
Black/silver
|
| Efficiency at max. load |
98
|
| Rack mounting kit |
Yes
|
| Phase (input) |
1
|
| Battery type |
Lead-acid maintenance-free (replaceable)
|
| Runtime graph |
|
| Battery replacement |
User replaceable
|
| Battery quantity |
6
|
| Battery management |
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
|
| Battery rating |
12 V / 7 Ah
|
| Extended battery capability |
Yes
|
| Includes network card |
Yes
|
| Communication |
|
| User interface |
Multilingual graphical LCD display
|
| Potential free switch contact |
Yes
|
| Expansion slots |
One slot, network card included
|
| Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
| Type of interface |
Other
|
| Input connection |
C20
|
| Input nominal voltage |
230V default (200/208/220/230/240V)
|
| Nominal frequency |
50-60 Hz
|
| Input cord length |
1.8m
|
| Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
| Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
| Receptacle |
(8) C13, (2) C19
|
| Voltage |
230V
|
| Wattage |
2200 W
|
| Output power factor |
1
|
| Output voltage range |
230 V (+6%/-10%)
|
| Output waveform |
Sine wave
|
| Output nominal voltage |
230V default (200/208/220/230/240V)
|
| Voltage distortion output (linear load) - max |
0
|
| Feed type |
1
|
| Topology |
Line-interactive
|
| VA rating |
2200 VA
|
| Altitude |
3000 m
|
| Noise level |
<40 dB at 1 meter
|
| Temperature range |
0° to 40°C (32° to 104°F), batteries recommended max. 25°C (77°F)
|
| Relative humidity |
0-90% non-condensing
|