Lae dokument alla () … 20
We make what matters work*
Tootmine lõpetatakse

MBP20KI
Mudeli kood: Eaton 20 kW MBP

Eaton 20 kW Maintenance Bypass Module, 3U, rack or tower mount

General specifications

Product Name
Eaton 93PX UPS
Catalog Number
MBP20KI
EAN
6430070723921
Product Length/Depth
592 mm
Product Height
129 mm
Product Width
438 mm
Product Weight
12.8 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
Eaton 20 kW MBP

More additional specifications

Communication interface
USB
RS232

Three-phase UPS specifications

Application
Data center/ facility/IT
Auto shutdown function
No
Color
Black
Construction type
482.6 mm (19 inch) device
Form factor
Rack/tower
Input connection
Fixed connection
Internal battery included
No
Internal maintenance bypass
Yes
Mounting Method
Tower
Rackmount
Number Of Output Connections C13
0
Number Of Output Connections C19
0
Number of output connections fixed connection
1
Number of output connections French standard (Type E)
0
Number Of Output Connections With Protective Contact (Schuko)
0
Potential free switch contact
No
Rack size
3U
Snmp
No

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.