Eaton SafeLite 20m Non-adhesive Modular Pictograms Left / Down / Right - ISO 7010
| Product Name |
Eaton SafeLite pictogram
|
| Catalog Number |
SL23I
|
| EAN |
3660191605940
|
| Product Length/Depth |
208 mm
|
| Product Height |
1.125 mm
|
| Product Width |
104 mm
|
| Product Weight |
0.03 kg
|
| Certifications |
CE marking
|
| Model |
Insert sheet/plate
|
| Model |
Insert sheet/plate
|
| Viewing distance |
20 m
|
| Viewing distance |
20 m
|
| Direction |
Other
|
| Direction of the arrow |
Left / Down / Right - ISO 7010
|
| Double-sided |
False
|
| Material thickness |
1.125 mm
|
| Meaning pictogram |
Escape route
|
| Model |
Insert sheet/plate
|
| Viewing distance |
20 m
|
| Model |
Insert sheet/plate
|