Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Luotaimet ja torvet

FHF HP and HPO Weatherproof Signalling Hooter

Eaton’s FHF HP and HPO weatherproof mini hooters are suitable for use in rough environmental conditions with the highest degree of safety in industrial areas.

The HP and HPO range are manufactured from a thermoplastic (ABS) housing, an impact-resistant structure to provide you with a high level of durability and reliability.

Due to their compact design the mini hooters require minimal space and have an easy manageable installation process.

Cost saving
Robust yet lightweight and easy to maintain
Flexibility
2 different sized models
Compact design
Suits very limited space and easy installation

Design Features

  • Small dimensions
  • High volume
  • Continuous operation
  • Low current consumption
  • Easy installation
  • Ingress Protection IP 43

Standard Materials

  • Housing: impact-resistant thermoplastic (ABS)
Tekniset tiedot

Ordering Requirements HP - EN

dsfh054-en-fhf-hp-mini-hooter-config-options.png

Ordering Requirements HP - DE

dsfh054-de-fhf-hp-mini-hooter-config-options.png
Latauslinkit
X
Download Close