Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Luotaimet ja torvet

FHF HPW11 Weatherproof Signalling IP 55 Hooter

Eaton’s FHF HPW 11 signalling hooter is used for warning and calling purposes. It is designed specifically for outdoor and indoor applications within industrial areas.

The signalling hooter housing is made of impact-resistant thermoplastic, a robust and hard-wearing material. The HPW 11 meets ingress protection IP 55 and has a volume approx. 108 dB(A) at 1 m distance.

Multiple voltages
6 VAC - 240 VAC and 6 VDC – 127 VDC options
Durable
Corrosion resistant in harsh conditions
Robust
Impact-resistant thermoplastic housing

Design Features

  • Also suitable for outdoor applications
  • Ingress protection IP 55
  • Volume: approx. 108 dB(A) in 1 m distance

Standard Materials

  • Housing: impact-resistant thermoplastic (ABS)
Tekniset tiedot

Ordering Requirements HPW11 - EN

dsfh055-en-fhf-hpw-11-hooter-config-options.png

Ordering Requirements HWP11 - DE

dsfh055-de-fhf-hpw-11-hooter-config-options.png