Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Virranjakoyksiköt IT-laitteistoille

Eaton ATS (Automatic Transfer Switch)

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Compact

1U rack form factor

Network connectivity

The ATS 16 Netpack and ATS 30 provide network connectivity. This allows users to access, configure and manage units from remote locations.

LCD panel

Metering and configuration capabilities are possible through ATS 16’s LCD.
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close