Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Keskeytetty
Network I/O for IT environments

Eaton Environmental Monitoring Probe

The optional environmental monitoring probe (EMP)  is a connectivity device that enables you to collect temperature and humidity readings and monitor the environmental data remotely using a Telnet connection or a standard web browser. You can also collect and retrieve the status of two contact devices.

Never lose a second of up time

Monitor for heat, humidity, water or door opens.

Minimize installation costs

Compatible with any Eaton power distribution product.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications
Tekniset tiedot

Technical specifications

TYPE

Environmental monitoring device

COMPATIBILITY

Connect-UPS cards, Network-MS,  Modbus-MS, ePDU G3

DIMENSIONS (LXWXH)

57.6 x 37.6 x 29.3 (mm)

WEIGHT

34 g

PART NUMBER

EMP001