Lataa dokumentti () / 20
Magnetiikka (induktorit & muuntajat)

ACE Inductor

Eaton’s Automotive CAN-Ethernet (ACE) Bus inductors provide excellent filtering with low parasitic capacitance to minimize noise intrusion in data lines on CAN and Ethernet vehicle connectivity modules. They come in EIA 0805 (2012 metric), 1210 (3225 metric) and 1812 (4532 metric) industry sizes with inductances ranging from 11 uH to 200 uH and impedances from 90 ohms to 15,000 ohms.

Eaton ACE Bus Inductors support CAN and Ethernet protocols. The components are AEC-Q200 compliant, ensuring rugged mechanical and electrical performance in a wide range of temperatures.

ACE Automotive common-mode chip inductor product aid

Quick reference guide to ACE's features, benefits, specifications and dimensions.
Tekniset tiedot

Specifications

Latauslinkit
X
Download Close

Tarvitsetko tuotetukea?

Eatonin tuki

Technical support

Contact us