Eaton's FLAT-PAC (FP) family power inductors are available in a wide array of footprints and profiles to suit your specific requirements. For space savings solutions, look to our vertical solutions. For non-coupled dual inductor solutions, look to our FPD and FPT families. For small size requirements, see our 4 mm x 4 mm, 5 mm x 5 mm and 5 mm x 7 mm surface mount footprints . To meet your ultra low DCR requirements, review our -L1 through -L4 suffix parts in several footprints and inductance values. FP inductors are ideal for Multi-phase, Vcore regulators, and Voltage Regulator Modules (VRMs) as well as many other filtering and energy storage applications. Whatever your requirement, we've got a solution for you.
4 mm (FP04)
5 mm (FP05)
6 mm (FP06)
7 mm (FP07)
8 mm (FP08)
9 mm (FP09)
11 mm (FP11) con't
FP1108L1 & FP1108L2 Inductor data sheet
FP1108L3 & FP1108L4 Inductor data sheet
12 mm (FP12)
13 mm (FP13)
15 mm (FP15)
22 mm (FP22)
Trans-inductor voltage regulator power inductors (TLVR)
TL1011V2: (9.6 x 6.4 x 11 mm TLVR inductor data sheet)
TL1012V2: (10 x 6.0 x 12 mm TLVR inductor data sheet)
TLP1013V1: (9.6 x 6.4 x 13.15 mm TLVR inductor data sheet)
TL1211V1: (12 x 6.0 x 11.5 mm TLVR inductor data sheet)
Eatonin tuki
Technical support