Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Painikkeet & merkkilamppukalusteet

FAK foot and palm switches

The rugged FAK foot and palm switches from the Eaton Moeller series are equipped with a large actuator for quick and intuitive operation. In addition, their design is also tamper-proof. The FAK switches can be operated by hand, fist or foot. This allows operators to react quickly and safely in any situation to protect people, machines and systems. The high mechanical shock resistance and the extremely high degree of protection (IP67, IP69K) make the FAK switches ideal for use in adverse environmental conditions.

Degree of protection:
IP67, IP69K
Tamper-proof
In accordance with ISO 13850/EN 418
Actuation:
Fast and safe

Pääominaisuudet

  • Developed, tested and constructed compliant to IEC, EN or even UL / CSA safety standards
  • Tamper-proof compliant to EN ISO 13850
  • TÜV and / or BG (BG – Institute for Occupational Safety and Health / Germany)
  • World-wide approvals (countries or shipping classifications)
  • High degree of protection against dirt or water
  • Larger operating temperature range
  • Resistant to extremely high shock and vibration loading

Sturdy and safe. FAK foot and palm switches

The large and easily visible actuating surface of the sturdy FAK range of foot and palm switches allows for quick and intuitive operation in any situation. With their tamper-proof design, pronounced shock resistance and extremely high degree of protection (IP67, IP69K), the FAK switches provide assistance even in harsh environments. The foot and palm switches that have a red actuation surface on a yellow background are specifically approved for use as "emergency-stop buttons".

Easy configuration. Flexible inscription.

The configurator will help you select and combine the various pilot devices of the RMQ family. Thanks to the integrated label editor, it is possible to individually adapt the RMQ pilot devices flexibly, quickly, and at low cost. The label editor supports the creation of customer- and project-specific inscriptions.

Integrating functional safety in machines

Functional safety is an essential part of the design process for machines because it is key to protecting the wellbeing of the machine operator and keeping production up and running. To ensure functional safety, the latest guidelines have to be applied - design guidelines with standardized and accepted circuits can help to notably reduce implementation efforts.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close