Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Painikkeet & merkkilamppukalusteet

Stack light compact

Eaton’s stack light compact offers all the essential functionality you would expect from a stack light but in one simple compact design. It’s great design with the fully integrated acoustic module and the high protection class ensures the stack light compact can be used in a broad range of applications.

DEGREE OF PROTECTION
IP66, NEMA 4X
ACOUSTIC MODULES:
Optional integrated acoustic modules (>70db)
VOLTAGE INPUT
24V, 120V and 230V

Pääominaisuudet

  • 61 mm diameter
  • 3 standard colours (red, yellow, green)
  • 3 different base modules
  • Voltage: 24V, 120V and 230V
  • Connection via push in terminals  or  M12 (specific model)
  • Anthracite lamp cap
  • Simple ordering process

Three different mounting options

Standard mounting 100mm
eaton-stack-light-compact-standard-mounting-new
Wall mounting 
eaton-stack-light-compact-wall-mounting-new
M22 hole mounting
eaton-stack-light-compact-hole-mounting
The standard and wall base mountings are fitted with push-in terminals. They are a convenient and efficient way of installing and maintaining stack lights. They offer several benefits, such as easy and fast wiring, with reliable and secure connection. 
The hole mounting variant, uses the standard 22mm hole, fitted with a M12 plug for fast installation.

Flexible and simple signaling

Stack light compact is expertly designed to improve the appearance and functionality of low-complexity machines, conveyor belts and logistic systems. Additionally, it provides exceptional customer guidance in commercial buildings such as airports and supermarkets.

Sturdy and safe

The stack light compact are IP66 rated, so they can safely be used in harsh and humid environments.

Easy configuration

The configurator will help you select and combine the various stack light with only a few clicks!
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close