Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Kannettavat ja väliaikaiset virtaratkaisut

Custom Cable Assemblies

Virtually all industries today need equipment to provide temporary power, either in the event of an emergency or during standard operations such as maintenance in a factory.  We offer turn-key solutions as well as traditional out-of-the-box products that effectively meet these needs.

Crouse-Hinds series custom cable assemblies provide a custom-made solution utilizing either Eaton's Crouse-Hinds series branded connectors or any other connector on the market.  These units are offered in jumper and tail configurations from 52A to 600A solutions.

Typical applications include cell towers, banks, water treatment, gas stations, toll roads and disaster relief efforts.

Certifications and compliances

  • UL/cUL Listed devices
  • ATEX certified devices
  • UL1581 standard cable
  • Canadian specific cable requirements available
  • MSHA
  • OSHA compliant

Design features

  • Customizable assembly offers a turn-key solution, providing significant cost and time savings
  • Offers a one-stop solution and eliminates contractors assembling on-site
  • Color-coded assemblies (available in black, yellow, red, orange, green, white, blue and brown) provide easy mateability identification and ensure safety
  • Temperature rated cable allows for reliable performance in demanding environments
  • Resistant to oil, solvent, ozone, aging and abrasion
  • Flame retardant jacket
  • Ranges from 52 to 600 amperes
Tekniset tiedot

Catalog numbering system

Custom Cable Assemblies Catalog Numbering System
Latauslinkit
X
Download Close