Tietohaku
Lataa dokumentti () / 20
Hallinta-asemat

DSDX and DSD Explosionproof Cover and Device Sub-assemblies

New DSDX series available with NEMA 4X protection for Class I, Division 2 hazardous areas.

Crouse-Hinds series DSD and DSDX explosionproof cover and device sub-assemblies are for use with our EDS/EDSC back boxes and EDSCM modular multi-gang device bodies.  DSD/DSDX covers are available with a wide variety of devices and configurations, including manual motor starters, front operated pushbuttons, general use snap switches, side operated pushbuttons, selector switches and pilot lights.  

Certified for use in Class I and Class II hazardous areas.

NEMA 4X versions now available!

New DSDX covers are designed with an integral gasket that, when paired with an aluminum back box, provides NEMA 4X protection against water in the most demanding conditions.

Certifications and compliances

(When used with EDS/EDSC or EFS/EFSC back box):

DSD:

  • Class I, Division 1, Groups C, D
  • Class I, Division 2, Groups B, C, D
  • Class I, Zones 1 & 2, IIA
  • Class I, Zone 2, IIB + H2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL1203, UL121201, UL508
  • C22.2 Nos. 14, 25, 213-17
  • NEMA 3
  • Operating temperature range: -25°C to +40°C

DSDX:

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, IIA, IIB + H2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL standards: UL1203, UL121201, UL508
  • CSA standards: C22.2 Nos. 14, 25, 213-17
  • NEMA 4X
  • Operating temperature range: -40°C to +60°C

Design features

DSD/DSDX cover and device sub-assemblies have:

  • Device contacts for pilot light, pushbutton, and selector switch control stations are factory sealed; external sealing is not required, improving safety and reducing costs
  • Factory sealing available for motor starting switch and snap switch sub-assemblies
  • Large captive screws for fastening cover to body (DSDX only)
  • Retrofit design enables easy upgrade to NEMA 4X protection*; simply purchase a DSDX cover and device assembly and use with the existing installed aluminum back box
  • Lockout hole for padlock having 1/4” hasp is provided when used with covers for front lever and side type operation
  • Lockout provisions on front operated pushbutton (marked “STOP” and “OFF”) and all selector switch covers
  • For covers with front lever and side type operating handles, threaded type shafts and bushings are used to ensure hazardous protection
  • Accurately ground flange for flametight joint when mated with ground flange on back box
*If existing back box is iron and is used with new X series cover, it is NEMA 4 rated.  To achieve NEMA 4X rating, the back box and the cover must be aluminum.  For questions, please contact your local sales rep or Eaton's customer service.

Standard materials

  • Covers – Feraloy iron alloy and copper-free aluminum
  • Shafts and shaft bushings – stainless steel
  • Handles, pushbuttons and guards – type 6/6 nylon 
  • Sealing enclosures – copper-free aluminum
Tekniset tiedot

Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close