Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Kytkimet ja katkaisimet

Pauluhn Weatherproof Toggle Switch

Crouse-Hinds series Pauluhn weatherproof toggle switches are available in 15, 20 or 30 amps in a wide range of switch type configurations, including single-pole, two-pole, three-way or four-way units.

The switches are IP52 rated for damp or wet locations, and the cover may be locked to limit accessibility.

Certifications and compliances

  • Conforms to IP52
  • ABS

Design features

  • Weatherproof toggle switch
  • Cover may be locked closed to limit accessibility
  • Wide range of switch types in single-pole, two-pole, three-way or four-way units
  • Heavy duty mounting pads
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Silicone lubricant provided for cover screws and flange
  • Switches rated at 15, 20, or 30 amperes

Standard materials

  • Box – cast copper-free aluminum
  • Cover – die cast aluminum, powder coated
  • Hardware – stainless steel
  • Gasket – one-piece neoprene
Tekniset tiedot
Korosta erot
Näytä vain erot
Piilota tyhjät ominaisuudet
Latauslinkit
X
Download Close