Tietohaku
Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.
Paneelilevyt

XLPB Industrial Panelboards

An ideal low voltage distribution panel for controlling lighting, heating, appliance, heat tracing, motor and similar circuits in harsh and corrosive applications.  Built using our high quality, field-proven Ex-CELL enclosures, the Crouse-Hinds series XLPB panelboard provides long product life, NEMA 4X protection and easy installation.  Suitable for use in locations where rough usage, moisture, dust, dirt and corrosion are a problem.

Certifications and compliances

  • NEMA 1, 3, 3R, 4, 4X, 12
  • NEMA PB1
  • UL508A Listed / cUL Certified (CAN/CSA C22.2 No. 14) (UL File E246968)
  • UL67 components
  • UL489/CAN/CSA C22.2 No. 5 circuit breakers

Design features

  • Heavy duty welded mounting feet provide ease of installation (customer can easily support the panel with bottom mounting feet, while fastening the top feet)
  • High quality foam-in-place gasket prevents ingress of water and corrosive agents, reducing panel failure due to moisture/corrosion
  • An integral drainage channel allows for opening the panel door without moisture or dust seeping into panel from the top side of the enclosure
  • An internal/external ground stud assembly enables rapid and reliable protective ground connection
  • Industrial grade NEMA 4X panel designed for harsh environments provides long product life

Standard materials

  • Housing – 316L stainless steel or painted sheet steel
  • Chassis – Eaton Pow-R-Line
  • Circuit breakers – Eaton Cutler-Hammer
  • Hardware – stainless steel
  • Gasket – high integrity foam-in-place
  • Dead front cover – industrial laminate insulate
  • 316 stainless steel quarter-turn screw driver entry standard
Tekniset tiedot

Catalog numbering system

XLPB Panelboards Catalog Numbering System
Latauslinkit
X
Download Close