Tietohaku
Lataa dokumentti () / 20
Yeasts

FLAVIA

FLAVIA is a non-saccharomyces yeast selected by Lallemand and the University of Santiago de Chile. The development of FLAVIA yeast is similar to the concept of Level², meaning the combination of non-saccharomyces and saccharomyces to achieve new wine styles.        

Feature
Metschnikowia pulcherima, Non-Saccharomyces yeast species increase the thiol- and terpen aroma compounds
Suitable for
Grape varieties with high thiol- and terpen-precursor like Sauvignon blanc, Scheurebe, Gewürztraminer, Muskateller
Temperature, Dosage
18-22 °C, 25 g/hl

Pääominaisuudet

  • Increase of thiols and terpen compounds
  • Suitable for Sauvignon Blanc fermentations
  • Low alcohol tolerance
Tekniset tiedot

Ratings

Application

Fermentation temperature in °F (°C)

Recommended dosage in lb/1,000 gal (g/hl) 

White wine fermentation

64.4 – 71.6 (18 – 22)

2.09 (25)

Red wine fermentation

64.4 – 77.0 (18 – 25)

2.50 (30)

Latauslinkit
X
Download Close