Lataa dokumentti () / 20
We make what matters work*

10043

Eaton motor control contactor relay, 110 Vdc, 2NO/2NC

Yleiset tiedot

Product Name
Eaton motor control contactor relay
Catalog Number
10043
UPC
786689716134
Product Length/Depth
45.3 mm
Product Height
58 mm
Product Width
52 mm
Product Weight
0.3 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Tuotteen tekniset tiedot

Voltage rating
110 Vdc
Contact configuration
2 NO 2 NC

Vientituotteen tekniset tiedot