Lataa dokumentti () / 20
We make what matters work*

10223

Eaton motor control contactor relay, Contactor Relay, 24 Vdc, Three-pole, Interlocked opposing contacts, 4N/O, IP20, Screw terminal

Yleiset tiedot

Product Name
Eaton motor control contactor relay
Catalog Number
10223
UPC
786689716455
Product Length/Depth
45.3 mm
Product Height
58 mm
Product Width
86 mm
Product Weight
0.3 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14-05
UL 508
UL Listed

Tuotteen tekniset tiedot

Number of poles
Three-pole
Voltage rating
24 Vdc
Contact configuration
4 NO
Accessory/spare part type
Interlocked opposing contacts

Vientituotteen tekniset tiedot