Eaton motor control contactor relay, Contactor Relay, 110 Vdc, Interlocked opposing terminals, -25 to 50° C, 3N/O, 1N/C, IP20, DILE, Screw terminals
| Product Name |
Eaton motor control contactor relay
|
| Catalog Number |
10253
|
| UPC |
786689716011
|
| Product Length/Depth |
45.3 mm
|
| Product Height |
58 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.3 kg
|
| Compliances |
CE Marked
|
| Certifications |
UL 508
CSA Std. C22.2 No. 14-05 IEC 60947-4-1 EN 60947-4-1 VDE |
| Used with |
DILE
|
| Connection |
Screw terminal
|
| Voltage rating |
110 Vdc
|
| Contact configuration |
3 NO 1 NC
|
| Accessory/spare part type |
Interlocked opposing terminals
|