Lataa dokumentti () / 20
We make what matters work*

14285

Eaton motor control overload relay, Overload Relay, 0.16-0.24A, 690V, -25 to 50° C, Direct, 1N/O, 1N/C, IP20, DILEM, DIULEM/21/MV, and SDAINLEM

Yleiset tiedot

Product Name
Eaton motor control overload relay
Catalog Number
14285
UPC
786689716004
Product Length/Depth
45 mm
Product Height
106 mm
Product Width
58 mm
Product Weight
0.2 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14
EN 60947-4-1
UL 508
IEC 60947-4-1
IEC 60947-5-1
VDE

Tuotteen tekniset tiedot

Used with
DILEM
DIULEM/21/MV
SDAINLEM
Amperage Rating
0.16-0.24A
Voltage rating
690 V
Contact configuration
1 NO, 1 NC
Mounting Method
Direct

Vientituotteen tekniset tiedot