Lataa dokumentti () / 20
We make what matters work*

14565

Eaton Moeller series control product overload relay, 4-6A, 690V, -25 to 50° C, Direct, 1N/O, 1N/C, IP20, DILEM, DIULEM/21/MV, and SDAINLEM

Yleiset tiedot

Product Name
Eaton Moeller series control product overload relay
Catalog Number
14565
UPC
786689719210
Product Length/Depth
45 mm
Product Height
106 mm
Product Width
58 mm
Product Weight
0.077 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14
IEC 60947-5-1
UL 508
EN 60947-4-1
IEC 60947-4-1
VDE

Tuotteen tekniset tiedot

Amperage Rating
4-6A
Mounting
Direct
Number of poles
Three-pole
Used with
DILEM, DIULEM/21/MV, and SDAINLEM
Contact configuration
1 NO, 1 NC

Vientituotteen tekniset tiedot