Lataa dokumentti () / 20
We make what matters work*

21704

Eaton motor control contactor relay, 24V, Interlocked opposing contacts, -25 to 50° C, DIN rail/screw, 2N/O, 2N/C, IP20, DILE, Screw terminals, 50-60 Hz

Yleiset tiedot

Product Name
Eaton motor control contactor relay
Catalog Number
21704
UPC
786689716233
Product Length/Depth
45.3 mm
Product Height
58 mm
Product Width
86 mm
Product Weight
0.3 kg
Compliances
CE Marked
Certifications
EN 60947-4-1
IEC 60947-4-1
CSA Std. C22.2 No. 14-05
UL 508
VDE

Tuotteen tekniset tiedot

Used with
DILE
Connection
Screw terminal
Voltage rating
24 V
Frequency rating
50-60 Hz
Contact configuration
2 NO 2 NC
Mounting Method
DIN rail, screw
Accessory/spare part type
Interlocked opposing contacts

Vientituotteen tekniset tiedot