Lataa dokumentti () / 20
Saamme toimimaan sen, millä on merkitystä.

291473

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 16HP, 80A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291473
EAN
4015082914738
Product Length/Depth
33 mm
Product Height
10.4 mm
Product Width
280 mm
Product Weight
0.162 kg
Compliances
RoHS conform

Tuotteen tekniset tiedot

Used with
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
5
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
16
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
5 devices

Vientituotteen tekniset tiedot

Huom: Jos tiedosto/tiedostoja puuttuu .zip-latauksesta, joukkolataus ei tue tiedostotyyppiä.