Lataa dokumentti () / 20
We make what matters work*

45329

Eaton Moeller series control product overload relay, Current Overload Relay, 270-400A, 1NO/1NC

Yleiset tiedot

Product Name
Eaton Moeller series control product overload relay
Catalog Number
45329
UPC
786689719234
Product Length/Depth
4.33 in
Product Height
7.05 in
Product Width
7.95 in
Product Weight
1.5 lb
Compliances
Contact Manufacturer
IEC/EN 60947
UL/CSA
Certifications
Contact Manufacturer
IEC/EN 60947 VDE 0660
UL/CSA

Tuotteen tekniset tiedot

Amperage Rating
270-400A
Mounting
Separate
Number of poles
Three-pole
Used with
Alone
Contact configuration
1 NO, 1 NC

Vientituotteen tekniset tiedot