Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Amber lens, Deep white (FW) base, With fixing screw kit (FL/AL/W/D/SWITCH/24V)
Product Name |
Eaton Flashni Audible visual alarm
|
Catalog Number |
640024FULL-0060X
|
EL Number |
7116616
|
EAN |
8714112069085
|
Product Length/Depth |
121 mm
|
Product Height |
93 mm
|
Product Width |
93 mm
|
Product Weight |
0.33 kg
|
Compliances |
EN
|
Color housing |
White
|
Product branding |
Eaton
|
Degree of protection |
IP65
|
Construction material |
ABS/FR
|
Cable entry |
M20 hole
|
Type of acoustic signal |
Pulse tone/continuous tone
|
Tones |
32
|
Voice tones |
No
|