Kuva on edustava
Download
Aluminium jam nut receptacle, Black Zinc Nickel plating, with male contacts; 8STA72235PN
Product Name |
Eaton Souriau 8STA series lightweight miniature connector
|
Catalog Number |
8STA72235PN
|
Product Length/Depth |
37.5 mm
|
Product Height |
49.5 mm
|
Product Width |
49.5 mm
|
Product Weight |
58.1 g
|
Fitted with: |
Shielding
|
Environmental conditions |
REACH
RoHS |
Backshell type |
Shrink Boot Adapter
|
Connector accessory option |
Integrated with connector
|
Connector orientation |
N
|
Connector type |
Receptacle
|
Contact delivery |
Unloaded
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP67
|
Insert material |
Peek
|
Layout |
35
|
Plating |
Black Zinc Nickel
|
Shell continuity |
10.0
|
Shell material |
Aluminium
|
Shell size |
22
|
Mating cycles |
500
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
100
|
Number of cavity #22D |
100
|
Nut material |
Aluminium
|
Salt spray |
48 hour
|