Kuva on edustava
Download
Eaton B-Line series rod coupling, 2.1250" H x 1" D, Malleable iron, 730 Lbs load cap, 1/2"-13 thread/rod size
Product Name |
Eaton B-Line series rod coupling
|
Catalog Number |
B3220-1/2ZN
|
UPC |
781011153090
|
Product Height |
2.125 in
|
Product Weight |
0.2 lb
|
Certifications |
Not Applicable
|
Load capacity |
730 lb
|
Type |
Rod coupling
|
Material |
Malleable iron
|
Thread/rod size |
1/2"-13
|