Eaton Bussmann series high speed fuse for EV charging stations, 1000 V DC, IEC/UL conform, 80 A, Class aR, 25 mm round body
Product Name |
Eaton Bussmann series high speed fuse for EV charging stations
|
Catalog Number |
FWE-80A
|
EAN |
5027590590075
|
Product Length/Depth |
110 mm
|
Product Height |
110 mm
|
Product Width |
25.4 mm
|
Product Weight |
100 g
|
Certifications |
CE
IEC 60269-4 UL 248-13 |
Amperage Rating |
80 A
|
Voltage rating |
1000
|
Voltage type |
DC
|
Class |
Class aR
|
Breaking capacity |
100 kA
|
Clearing (I2T) |
7240
|
Pre arc (I2T) |
1020
|
Watt losses |
24 W
|