MBP Rinnakkainen 2 x 20 kW
| Product Name |
Eaton 93PX UPS
|
| Catalog Number |
MBP20KIPARA
|
| EL Number |
8420396
|
| EAN |
6430070723945
|
| Product Length/Depth |
592 mm
|
| Product Height |
129 mm
|
| Product Width |
438 mm
|
| Product Weight |
19.9 kg
|
| Compliances |
CE Marked
RoHS Compliant CB |
| Certifications |
IEC/EN 62040-2
IEC/EN 62040-1 EN 62040-3 Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards |
| Internal battery included |
Ei
|
| Tuloliitäntä |
Kiinteä liitäntä
|
| Potential free switch contact |
En
|
| Form factor |
Räkki/torni
|
| Rack size |
3U
|
| Rakennetyyppi |
482.6 mm (19 inch) device
|
| Auto shutdown function |
En
|
| Snmp |
En
|