Lataa dokumentti () / 20

PDE24F0250TAAS

Eaton Moeller series Power Defense molded case circuit-breaker, 250 A, 25kA, 4p, screw terminal

General specifications

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
PDE24F0250TAAS
EAN
9008790969843
Product Length/Depth
201 mm
Product Height
89 mm
Product Width
140 mm
Product Weight
2.268 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947

Tuotteen tekniset tiedot

Amperage Rating
250 A
Voltage rating
220 V - 440 V
Circuit breaker frame type
PDE2
Features
Protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
20000 operations
Utilization category
A
Mounting Method
Complete device in housing
DIN rail (top hat rail) mounting optional
Fixed
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Rated current (Iu)
250 A
Max. rated operation voltage Ue AC
440
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP2X
Direction of incoming supply
Vertical and 90° in all directions
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Number of poles
Four-pole
Functions
System and cable protection
Type
Circuit breaker
Special features
Thermally and magnetically adjustable (calibrated at 40 °C)
Position of connection for main current circuit
Front side
Power loss
58 W
Release system
Thermomagnetic release
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
2000 A
Instantaneous current setting (Ii) - min
1250 A
Number of operations per hour - max
120
Overload current setting (Ir) - max
250 A
Overload current setting (Ir) - min
200 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
35 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
15 kA
Standard terminals
Screw terminal
Rated impulse withstand voltage (Uimp) at auxiliary contacts
4000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Voltage rating (DC)
250 V
Rated insulation voltage (Ui)
800 V AC

Vientituotteen tekniset tiedot

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Todenna tuote

Syötä 16-17 numeron sarjanumerosi
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Huom: Jos tiedosto/tiedostoja puuttuu .zip-latauksesta, joukkolataus ei tue tiedostotyyppiä.