Download document () of 20

C22G6

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 6 Amps, 80 kA Breaking capacity, class gG/gL, without indicator, compatible with a CH22 Modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22G6
EAN
5027590495516
UPC
051712667302
Product Length/Depth
58 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
51 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269

Product specifications

Amperage Rating
6 A
Fuse size
22 x 58 mm
Current type
AC
Breaking capacity
80 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
690 V
Class
Class C gL/gG
Fuse type
C22G
Utilization category
gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
1.3 W
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Fuse shape
Cylindrical
Voltage type
AC
Suitable for
CH22 Modular fuse holder
Material
Ceramic
Mounting method
22 x 58 mm CH Modular fuse holder
Release characteristic
Other
Quantity
10
Voltage rating
690 V
Type
fuse
Application
  • for industrial applications
  • for general purpose use

Export product specification