Eaton Bussmann series low voltage NH IP protection kit, 5A, 250 V..
Product Name |
Eaton Bussmann series low voltage NH IP protection kit
|
Catalog Number |
CH22-SPS
|
UPC |
051712685306
|
Product Length/Depth |
25.6 mm
|
Product Height |
9.5 mm
|
Product Width |
35.6 mm
|
Product Weight |
10 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC 60269-1
|
Amperage Rating |
5 A
|
Voltage rating |
250
|