Download document () of 20

NEXI-PLEX-DB

Eaton Nexi Panel 30m Down/Blank, ISO High Unifor.

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEX-DB
EAN
3660191600723
Product Length/Depth
292 mm
Product Height
181.5 mm
Product Width
111 mm
Product Weight
0.347 kg
Compliances
CE marking

Product specifications

Viewing distance
30 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
20 mm
Double-sided
False
Direction
Other
Direction of the arrow
Other - ISO EN1838
Product branding
Eaton
Compatibility
NexiLite
NexiTech

Export product specification