Download document () of 20
We make what matters work

PDG4XPLKTOFF

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, OFF Only, top fit, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG4XPLKTOFF
UPC
786679591666
Product Length/Depth
177.8 mm
Product Height
127 mm
Product Width
25.4 mm
Product Weight
0.29719407 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
CSA
IEC 60947-2
UL 489
Model Code
PDG4XPLKTOFF

Product specifications

Used with
Power Defense
Circuit breaker type
PD4 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
4
Type
Padlock hasp
Special features
OFF Only, top fit

Export product specification