KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Boxes and covers

FS and FD Device Boxes and Covers

Crouse-Hinds series FS and FD device boxes are installed in non-hazardous area conduit systems to accommodate wiring devices, act as pull boxes or provide openings for taps and splices.  They are suitable for use in wet locations when used with gasketed covers.

FS and FD device boxes are available in two box depths with a wide variety of gang configurations, hub configurations and hub sizes.  They are manufactured in cast iron, aluminum, stainless steel and malleable iron.  Malleable iron boxes are also available with a hot dip galvanized finish for added corrosion protection against road salt and other harsh environmental factors.

Certifications and compliances

  • UL standard: UL514A
  • ANSI standard: C33.84
  • Fed. Spec.: W-C-5860
  • CSA standard: C22.2 No. 18
  • Raintight – when installed with cover and gasket

Design features

  • Internal green ground screw standard on boxes
  • Suitable for use in wet locations when used with gasketed covers
  • Mounting lugs standard on most boxes
  • Tapered threaded hubs (NPT) with integral bushing
  • Available for surface mounting (with mounting lugs) or flush mounting (without mounting lugs) as listed
  • Available as shallow (FS) or deep (FD) configuration; use FD if device to be enclosed exceeds 1-5/8” in depth
  • Ample wiring room provided in either FS or FD configuration
  • Wide selection of surface or flush covers available in sheet steel, Feraloy, aluminum and stainless steel
  • Available in single-gang and multi-gang configurations with hubs, and as blank bodies for drilled and tapped openings

Standard materials

  • Devices boxes are available in Feraloy iron alloy, copper-free aluminum, stainless steel, malleable iron and hot dip galvanized malleable iron
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong