Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Supercapacitors

XV Supercapacitor

Eaton's XV family of supercapacitor cells provide very high capacitance for peak power, charge/dischrage cycling and backup power applications in the hundreds of watts to low kilowatt power systems. They are used in a variety of applications including automotive, medical, aerospace and industrial backup.

The XV family ranges from 300 F to 600 F with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant and UL registered component.

Technical data sheets

XV Supercapacitor data sheet

High energy
High power, low ESR
Broad temperature range

Eaton supercapacitors provide reliable start-up for engine design

Designing a reliable engine start system is a necessity for automotive electrical and mechanical engineers. But even the best lead-acid battery can result in a stalled engine due to a cold climate or premature degradation. Conventional batteries can cause issues for commuters...

Eaton supercapacitors provide superior active suspension for automotive engineers

Suspension control is a fundamental concern in automobile drivability. Anti-roll bar or stabilizer bar systems help stabilize a vehicle when navigating sharp turns or irregular road conditions by adjusting the suspension ...

XB and XV Supercapacitor product aid

20-Year Eaton supercapacitors enable high reliability applications

Solusi elektronik otomotif

Perlindungan sirkuit, magnet daya, dan komponen elektronik superkapasitor yang dirancang untuk aplikasi otomotif.

Spesifikasi

Specifications

Tautan Unduh
X
Download Close