Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Non-metallic enclosures

Premier series fiberglass enclosures

Eaton's B-Line series Type 4X Premier series fiberglass enclosures are designed to house electrical and electronic controls and instruments to help protect against corrosion, windblown dust and rain, splashing water, and hose directed water.

Fitur utama

  • Impact resistant, non-conductive
  • Made of light-weight hot compression molded fiberglass reinforced polyester
  • Poured polyurethane seamless gasket provides watertight dust-tight environmental seal
  • Captive screws provide smooth surfaces
  • 300 series stainless steel used on all external hardware
  • Integral mounting bosses utilize threaded brass inserts accepting
  • Rounded edges reduce build-up of dust and debris
  • Full 180° door opening
  • UL/cUL Listed
  • Conforms to NEMA Standard and CSA 22.2 for Types 1, 3, 3s, 4X, 12 and 13
  • Available in hinged screw cover, hinged quick-release cover and hinged quick-release clear cover
Spesifikasi

Premier series fiberglass enclosures

For more information, view the fiberglass section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Tautan Unduh
X
Download Close