Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Wireway

Wireway systems and accessories

Eaton offers a variety of wireway cable management solutions for cable and wire junctions, distribution and termination.  Wireway is designed to house runs of power, control and communication and are available in a number of NEMA types.

  • NEMA Type 1 screw cover lay-in wireway
  • NEMA Type 1 quick-connect hinge cover lay-in wireway
  • NEMA Type 3R lay-in EnviroShield wireway
  • NEMA Type 12 lay-in wireway 
  • NEMA Type 12 feed-through wireway
  • NEMA Type 4X feed-through wireway

Type 3R EnviroShield wireway

Envirwsheild-wireway-4-6in3R-glamor-3_C.jpg

Learn more, download the EnviroShield wireway brochure.

 

  • Helps prevent against cable degradation that can be caused by UV rays, wind, rain, sleet, snow, and salt spray
  • Helps protect cables from insects, rodents, and birds
  • Provides a safe electrical system by eliminating exposed live cables
  • Materials and finishes can help provide a long life in outdoor environments
    • Aluminum material with stainless steel hardware provide a light-weight solution with enhanced corrosion resistance 
    • Galvannealed steel with an ANSI 61 gray electro-coated paint and zinc plated hardware

Quick-connect hinge cover wireway

  • Quick-connect method up to 20% faster to install
  • Multiple fittings to create bends, turns and to terminate ends
  • Features mounting holes on the back; available with or without knockouts
  • Connectors feature gate that swings completely open for lay-in of cable and wire
  • With use of adapter style connector HSCA, interchangeable with B-Line series Type 1 screw cover wireway and fittings 
  • Universal style connectors available to adapt to other manufacturer’s wireway
Learn more, download the Quick-Connect system time-savings brochure
44HC-Step-9-CU-quick-connect-wireway_L.jpg

Understanding wireway uses and selections

What is a wireway system? Where are wireway systems permitted? How to select wireway? Learn how to understand the various uses and how to select the appropriate wireway for your project.
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong

B-Line series wireway systems and accessories

Eaton offers a wide selection of straight wireway sections and fittings for a complete wire management solution.  To view the full line, reference the B-Line series wireway section of the B-Line series electrical enclosures catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Tautan Unduh
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.