KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Fuses and fuse holders

Bussmann series CCP disconnect switches

The revolutionary Bussmann™ series CCP with CUBEFuse™ is a fused branch circuit disconnect that requires up to 69% less space with ratings up to 400A.  The CCP with CUBEFuse simplifies selective coordination and allows for isolation of individual branch circuit loads for safe work practices.

Fitur utama

  • High SCCR and compact footprint allow for higher panel SCCR while reducing panel impact
  • Patented Amp rejecting feature prevents overfusing
  • Flexibility with top of the case size CCP's, allow for fusing from 1 to 400A with a single switch
  • When used with multi-wire lugs, allows for further space savings
  • When used with Bussmann Series Low-Peak™ fuses, allows for easy 2:1 selective coordination

Competitor Cross Reference Made Simple

Bussmann series CCP2 product line overview

Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong
Tautan Unduh
X
Download Close