Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*

RXS3 - High quality LED downlight

The RXS3 is the latest generation in the RXS family, It builds on the RXS pedigree with the continued evolution of proven technology and innovation. The RXS3 has class-leading efficiencies, aesthetics and quality, it is the intelligent choice where performance and value are key.

Offering a wide range of outputs, the RXS3 allows precision design choices to be made, delivering maximum energy benefit for the chosen space. The RXS3 provides design choices from 1000 lumens to 3000 lumens, all in complementary and matched forms.

Whether your focus is on minimising capital expenditure, payback period or through life cost savings, LED lighting solutions such as the RXS3 create a smart business investment versus traditional technology, such as HID or fluorescent.

Variety
Choice of correlated colour temperature
Efficient
Maximised energy saving, up to 125Llm/cW
Accessories
IP65 bezel option with easy to clean profile

Designed with innovation and aesthetics at its centre

The continued evolution of proven technology and innovation, the RXS3 builds on the inherent energy conservation to deliver a bespoke reflector design utilising the available light as a decorative luminaire.

Keeps going for 100,000 hours

Maximised LED lifetime of 100,000hrs @L80 B50, the RXS3 is available with fixed output or DALI dimming control gear for additional control.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of downlights

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Spesifikasi

Part numbers

Description  Cat No.  Lumens (Lms) Circuit Watts (W) Luminaire Efficacy (Llm/cW) Weight (Kg) Colour Temperature (K)
RXS3 Small 1000LM 3000K  RXS3S10003KZ  1063 9.5 111.9 0.5 3000
RXS3 Small 1000LM 4000K  RXS3S10004KZ  1072 9.5 112.8 0.5 4000
RXS3 Small 1500LM 3000K  RXS3S15003KZ  1564 14.8 105.7 0.5 3000
RXS3 Small 1500LM 4000K  RXS3S15004KZ  1582 14.8 106.9 0.5 4000
RXS3 Large 1500LM 3000K  RXS3L15003KZ  1480 12.1 122.3 1.8 3000
RXS3 Large 1500LM 4000K  RXS3L15004KZ  1514 12.1 125.1 1.8 4000
RXS3 Large 2000LM 3000K  RXS3L20003KZ  2137 17.6 121.6 1.8 3000
RXS3 Large 2000LM 4000K  RXS3L20004KZ  2118 17.6 120.3 1.8 4000
RXS3 Large 3000LM 3000K  RXS3L30003KZ  3029 25.7 117.8 1.8 3000
RXS3 Large 3000LM 4000K  RXS3L30004KZ 3122 25.7 121.5 1.8 4000
RXS3 Small decorative cylinder RXS3SDC           
RXS3 Large decorative cylinder  RXS3LDC           
For emergency option add ER in front of catalogue number. e.g. RXS3S10003KZ becomes ERXS3S10003KZ    
For DALI dimming option replace character Z with DD. e.g. RXS3S10003KZ becomes RXS3S10003DD    
For IP65 bezel option (Drop cylinder not compatible) add the characters 65 after the colour temperature e.g. RXS3S10003KZ becomes RXS3S10003K65Z

Technical specification

Light Engine and Control Gear Options • Available in 3000K, 4000K, >80 CRI
• Multi-die LED technology
• Close colour tolerance: MacAdam 3 SDCM
• DALI dimming option
Materials • Housing / heatsink - die cast aluminium, polycarbonate cable clamp
• First fix bezel - die cast aluminium, polycarbonate inserts (Large version only)
• Bezel - injection moulded polycarbonate RAL9016 finish
• IP65 bezel - injection moulded polycarbonate RAL9016 finish with clear centre lens
• Reflector - high grade satin anodised aluminium
• Drop cylinder attachment - injection moulded polycarbonate
Options • Fully integral LED emergency conversion, 3 hour duration
• Drop cylinder decorative attachment option for IP20 versions
• IP65 option available, order as complete luminaire
• CGLine+ self-test emergency versions available on special request
Installation Notes • Shallow profile to suit low ceiling voids, allow 25mm clearance above housing. Do not cover with insulation
• Allow 100mm clearance around the luminaire, with the sides free of any insulation to allow for suitable air flow
• Pre-wired driver to luminaire head minimising installation time
• Luminaire retained securely with tool-less spring clips
• Large variant has first fix bezel into which the housing twist and locks for simple installation
• RXS3 ceiling spring clips accommodate ceilings up to 30mm thickness
• Drop cylinder has simple snap fit into the IP20 trim bezel of the large and small versions - not compatible with IP65 variants
Specification To specify state: A recessed RXS LED Downlight with high performance passive thermal management . IP20/IP65 bezel in white RAL9016 finish. Correlated colour temperature is 3000/4000K with CRI >80 and LED lifetime 100,000hrs @ L80 B50. Eaton’s RXS3 range part no _________
Tautan Unduh
X
Download Close