Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Mil-Aero, defense and space connectors, backshells and contacts

SERIES 853/EN2997

Our 853 series (EN2997 qualified)  is an enhanced connector dedicated to applications in environments under high constraints in terms of vibration, EMI, and temperatures. 853 series connectors are typically used in the aerospace industry and more particularly on aircraft applications such as engines, sensors, external lighting, power and actuation.

These connectors provide upgraded vibration performance due to a self-locking mechanism with fine-pitched thread. The firewall design resists up to 260°C that provides a secure solution in case of engine fire.

The 853 series meets the MIL-DTL-83723 design and offers additional features including shell to shell bottoming for enhanced performance. 

High temperature resistance
Suitable for applications up to 260°C / 500°F
Compliance
RoHS and REACH

Fitur utama

  • Random vibration 5Hz to 2000Hz at 1g²/Hz
  • Salt spray up to 500h
  • Electrical shell continuity below 5mΩ

EN2997 & MIL-DTL-83723 qualified

The series meets the MIL-DTL-83723 design and offers additional features including shell to shell bottoming for enhanced performance.
Spesifikasi