Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Auxiliary supports and hardware

Server boots and patch panel protection

Eaton's rack security products are an effective and easy-to-implement solution for physical layer security for IT applications in the finance, healthcare, government, institutional, and retail markets.

Rack security products

Eaton's rack security products are an effective and easy-to-implement solution for physical layer security for IT applications in the finance, healthcare, government, institutional, and retail markets.

Rack security doors

Rack security doors are easy to install in the field on existing racks with no need to shut off current equipment. 

  • Utilize on two post, non-welded 84” racks
  • Security for 84" rack systems
  • Available in acrylic and perforated steel door options
  • Inner slide allows for depth adjustment from 5/14” to 9 ¼”
  • Simple key closure for easy access control
  • Suitable for retrofit installations
ES-BLD-RACK-SECURITY-DOORS.jpg

Server boots

Server boots are designed to restrict unauthorized access to 1U, 2U, 4U, 5U or 20U servers, and can work with any rack or enclosure application. 

  • Designed to fully enclose the top, bottom and sides of server equipment while currently mounted to the rack
  • Hardware attaches inside the enclosure, making the hardware inaccessible when the enclosure is locked
  • Simple key closure for easy access control
  • Mesh doors for equipment visibility
  • Suitable for retrofit installations
ES-BLD-SERVER-BOOT.jpg

Patch panel protectors

Patch panel protectors help restrict unauthorized access to 1U or 4U patch panels by fully enclosing the front of the panel and the adjacent rack space.

  • Special drop outs on patch panel protectors to protect cable bend radii
  • Simple key closure for easy access control
  • Suitable for retrofit installations
ES-BLD-PATCH-PANEL-PROTECTORS.jpg
Spesifikasi

Server boots and patch panel protection

To learn more, view or download the rack security section of the B-Line series Data and Communications catalog.

More model and specification details coming soon!

Tautan Unduh
X
Download Close