KnowledgeSearch
Unduh Dokumen () / 20
Kami membantu memastikan kebutuhan vital yang diperlukan oleh semua orang terpenuhi*
Switches

Residential grade switches

Eaton's Arrow Hart residential grade switches are engineered for smooth action and years of safe and dependable service - no matter what the application, type of load or use.

 
resi-deco-switch-ghosted-3000.jpg

Aesthetic upgrades

Complete the look of a beautiful redecoration, renovation or new home with decorator switches that provide contemporary styling to coordinate perfectly with today's décor. 

resi-lighted-switch-ghosted-3000.jpg

Device locator lighting

There are areas in every home where it is difficult to visually locate a switch in low-light or dark conditions. Lighted switches emit a soft glow that makes them easy to find without fumbling.

Fitur utama

  • Cam action mechanism inside for quiet switch action
  • Ultrasonic welded thermoplastic top and bottom housing eliminate call-backs due to job-site breakage
  • Built-in patented wire stripper provides handy backup for misplaced tools
  • Longer, wider strap provides 40% more contact area to wallboard, virtually eliminating floating installations
  • Built-in wire looper to speed termination of both #14 and #12 AWG wire
Spesifikasi

Tunjukkan perbedaan
Hanya tampilkan perbedaan
Sembunyikan yang kosong
Tautan Unduh
X
Download Close